How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AE2: | 0.68 | F: | 5.81 |
| I: | 7.5 in | T: | 2.688 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| G: | 2.91 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LQ: | 7.85 in | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

