How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| BF: | 0.53 | B: | 13 |
| RQ: | 7.98 in | AJ: | 7.25 |
| T: | 2.688 | D: | 5.12 |
| F: | 5.81 | LQ1: | 8.61 in |
| AE2: | 0.68 | G: | 2.91 |
| BD: | 9 | BE1: | 0.5 in |
| C: | 14 in | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 28.166 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 338.7 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

