How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AG: | 10.5 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| V: | 4.26 in | C: | 14 in |
| B: | 13 | F: | 5.81 |
| AE2: | 0.68 | D: | 5.12 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | T: | 2.688 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Ratio Range: | 5:1 |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

