How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 13 | RQ: | 7.98 in |
| AE1: | 0.97 | AJ: | 7.25 |
| I: | 7.5 in | T: | 2.688 |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BD: | 9 | AE2: | 0.68 |
| AK: | 8.5 | LQ1: | 8.61 in |
| C: | 14 in | D: | 5.12 |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Ratio: | 5:1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Bore Code: | 43 | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

