How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| D: | 5.12 | B: | 13 |
| BE1: | 0.5 in | AK: | 8.5 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | G: | 2.91 |
| LQ1: | 9.17 in | F: | 5.81 |
| C: | 14 in | T: | 2.688 |
| AJ: | 7.25 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.166 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

