How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 8.54 in |
| F: | 5.81 | C: | 14 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| G: | 2.91 | AE1: | 0.97 |
| T: | 2.688 | V: | 4.26 in |
| AJ: | 7.25 | B: | 13 |
| AG: | 10.5 | LQ1: | 9.17 in |
| I: | 7.5 in | D: | 5.12 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.68 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.625 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

