How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 8.5 |
| AE1: | 0.97 | T: | 2.688 |
| AG: | 10.5 | F: | 5.81 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| RQ: | 8.54 in | I: | 7.5 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | B: | 13 |
| G: | 2.91 | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1675 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output RPM: | 338.7 |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

