How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2.938 |
| BF: | 0.41 | RQ: | 7.35 in |
| BE: | 0.38 in | BD: | 5.88 |
| C: | 14 in | AK: | 4.5 |
| LQ: | 7.85 in | V: | 4.26 in |
| AJ: | 5.88 | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.68 |
| G: | 2.91 | AE1: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 47 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

