How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 5.88 |
| B: | 13 | AJ: | 5.88 |
| V: | 4.26 in | LQ: | 7.85 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
| AG: | 10.5 | T: | 2.938 |
| D: | 5.12 | AE2: | 0.68 |
| RQ: | 7.35 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 28.166 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1675 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

