How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5.81 |
| I: | 7.5 in | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | AG: | 10.5 |
| T: | 2.938 | RQ: | 7.98 in |
| AJ: | 7.25 | AD: | 8.85 |
| AE2: | 0.68 | B: | 13 |
| V: | 4.26 in | C: | 14 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

