How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| RQ: | 7.98 in | C: | 14 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 2.938 | I: | 7.5 in |
| BF: | 0.53 | BD: | 9 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | B: | 13 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

