Grove Gear HMQ252-5-2-2.938-210TC-L2
Part #:HMQ252-5-2-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 5.81 |
| D: | 5.12 | LQ1: | 8.61 in |
| I: | 7.5 in | AK: | 8.5 |
| T: | 2.938 | RQ: | 7.98 in |
| C: | 14 in | G: | 2.91 |
| AG: | 10.5 | AE1: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | B: | 13 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 4.26 in | AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1675 |
| Model Code: | HMQ252 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 28.166 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

