Grove Gear HMQ252-5-2-2.938-210TC-L9
Part #:HMQ252-5-2-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| B: | 13 | BD: | 9 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| C: | 14 in | LQ1: | 8.61 in |
| AE1: | 0.97 | RQ: | 7.98 in |
| F: | 5.81 | AD: | 8.85 |
| AE2: | 0.68 | D: | 5.12 |
| I: | 7.5 in | AK: | 8.5 |
| G: | 2.91 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1675 |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

