Grove Gear HMQ252-5-2-2.938-250TC
Part #:HMQ252-5-2-2.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| RQ: | 8.54 in | AK: | 8.5 |
| T: | 2.938 | C: | 14 in |
| AE2: | 0.68 | LQ1: | 9.17 in |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 7.25 | B: | 13 |
| BE1: | 0.5 in | F: | 5.81 |
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 338.7 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

