Grove Gear HMQ252-5-2-2.938-250TC-L3
Part #:HMQ252-5-2-2.938-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | RQ: | 8.54 in |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | C: | 14 in |
| I: | 7.5 in | T: | 2.938 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | AE1: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| B: | 13 | G: | 2.91 |
| AD: | 8.85 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 1675 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.166 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

