Grove Gear HMQ252-5-2-2.938-250TC-L4
Part #:HMQ252-5-2-2.938-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| BD: | 9 | RQ: | 8.54 in |
| BE1: | 0.5 in | D: | 5.12 |
| BF: | 0.53 | G: | 2.91 |
| AD: | 8.85 | C: | 14 in |
| F: | 5.81 | I: | 7.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| AK: | 8.5 | T: | 2.938 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 47 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.166 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 5:1 |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1675 | Ratio: | 5:1 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

