How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| D: | 5.12 | AE1: | 0.97 |
| G: | 2.91 | T: | 2.938 |
| F: | 5.81 | V: | 4.26 in |
| BD: | 5.88 | AE2: | 0.68 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| C: | 14 in | B: | 13 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1675 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

