How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AK: | 4.5 | AE1: | 0.97 |
| I: | 7.5 in | LQ: | 7.85 in |
| V: | 4.26 in | G: | 2.91 |
| BE: | 0.38 in | AD: | 8.85 |
| AJ: | 5.88 | B: | 13 |
| AG: | 10.5 | BF: | 0.41 |
| BD: | 5.88 | F: | 5.81 |
| C: | 14 in | D: | 5.12 |
| T: | 3 | AE2: | 0.68 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1675 | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 48 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

