How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| T: | 3 | BF: | 0.53 |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| AD: | 8.85 | BD: | 9 |
| B: | 13 | RQ: | 7.98 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| C: | 14 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.166 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 338.7 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

