How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| AE2: | 0.68 | C: | 14 in |
| BD: | 9 | AD: | 8.85 |
| G: | 2.91 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 7.5 in | D: | 5.12 |
| LQ1: | 8.61 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | T: | 3 |
| RQ: | 7.98 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 1675 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Output RPM: | 338.7 |
| Bore Code: | 48 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 28.166 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

