Grove Gear HMQ252-5-2-3.000-250TC-L2
Part #:HMQ252-5-2-3.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | C: | 14 in |
| LQ1: | 9.17 in | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | B: | 13 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| AG: | 10.5 | AK: | 8.5 |
| BD: | 9 | T: | 3 |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Ratio Range: | 5:1 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

