Grove Gear HMQ252-5-2-3.000-250TC-L4
Part #:HMQ252-5-2-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| I: | 7.5 in | LQ1: | 9.17 in |
| AG: | 10.5 | F: | 5.81 |
| G: | 2.91 | T: | 3 |
| RQ: | 8.54 in | V: | 4.26 in |
| BE1: | 0.5 in | C: | 14 in |
| AD: | 8.85 | B: | 13 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BD: | 9 | AE2: | 0.68 |
| BF: | 0.53 | AE1: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 48 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Motor Frame Size: | 250TC | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

