How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| BD: | 5.88 | F: | 5.81 |
| AJ: | 5.88 | AG: | 10.5 |
| LQ: | 7.85 in | BF: | 0.41 |
| T: | 3 | I: | 7.5 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AK: | 4.5 |
| AE2: | 0.68 | AD: | 8.85 |
| V: | 4.26 in | C: | 14 in |
| G: | 2.91 | B: | 13 |
Technical Specifications
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 48 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

