How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | B: | 13 |
| BD: | 5.88 | RQ: | 7.35 in |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | BE: | 0.38 in |
| AE2: | 0.68 | LQ: | 7.85 in |
| AK: | 4.5 | T: | 3.188 |
| G: | 2.91 | AD: | 8.85 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Ratio: | 5:1 | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 338.7 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Thrust Rating - output shaft: | 1675 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

