How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| T: | 3.188 | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| D: | 5.12 | BE1: | 0.5 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BD: | 9 | LQ1: | 8.61 in |
| AD: | 8.85 | RQ: | 7.98 in |
| BF: | 0.53 | C: | 14 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Bore Code: | 51 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3.188 in |
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

