How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| B: | 13 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| G: | 2.91 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| F: | 5.81 | D: | 5.12 |
| AK: | 8.5 | AG: | 10.5 |
| AD: | 8.85 | BF: | 0.53 |
| RQ: | 7.98 in | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Ratio: | 5:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1675 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 338.7 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.166 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

