How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ1: | 8.61 in |
| D: | 5.12 | AJ: | 7.25 |
| V: | 4.26 in | AE1: | 0.97 |
| T: | 3.188 | B: | 13 |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| C: | 14 in | AD: | 8.85 |
| G: | 2.91 | F: | 5.81 |
| AE2: | 0.68 | RQ: | 7.98 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 5:1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 28.166 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 210TC |
| Output RPM: | 338.7 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

