How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| B: | 13 | F: | 5.81 |
| RQ: | 7.98 in | AD: | 8.85 |
| G: | 2.91 | T: | 3.188 |
| I: | 7.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | AE1: | 0.97 |
| AE2: | 0.68 | AK: | 8.5 |
| D: | 5.12 | C: | 14 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Output RPM: | 338.7 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1675 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

