How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE2: | 0.68 |
| BE1: | 0.5 in | T: | 3.188 |
| AG: | 10.5 | AK: | 8.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| I: | 7.5 in | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| C: | 14 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| V: | 4.26 in | RQ: | 7.98 in |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 28.166 | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

