How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | G: | 2.91 |
| AJ: | 7.25 | BD: | 9 |
| C: | 14 in | I: | 7.5 in |
| T: | 3.188 | AE2: | 0.68 |
| AD: | 8.85 | D: | 5.12 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| F: | 5.81 | B: | 13 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
| AE1: | 0.97 | RQ: | 7.98 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1675 |
| Ratio Range: | 5:1 | Output RPM: | 338.7 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Bore Code: | 51 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.166 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

