How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | C: | 14 in |
| B: | 13 | AG: | 10.5 |
| D: | 5.12 | V: | 4.26 in |
| AE1: | 0.97 | BF: | 0.53 |
| AK: | 8.5 | T: | 3.188 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AJ: | 7.25 | AD: | 8.85 |
| I: | 7.5 in | G: | 2.91 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Ratio: | 5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

