How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | Center Distance (in): | 5.25 in |
| B: | 13 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5.81 |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.53 | RQ: | 8.54 in |
| AK: | 8.5 | BD: | 9 |
| D: | 5.12 | LQ1: | 9.17 in |
| V: | 4.26 in | AE1: | 0.97 |
| T: | 3.188 | C: | 14 in |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 5:1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

