How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | LQ1: | 9.17 in |
| AE1: | 0.97 | AE2: | 0.68 |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| B: | 13 | AD: | 8.85 |
| D: | 5.12 | AG: | 10.5 |
| BD: | 9 | RQ: | 8.54 in |
| F: | 5.81 | AK: | 8.5 |
| T: | 3.188 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 28.166 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output RPM: | 338.7 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

