How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 10.5 |
| F: | 5.81 | V: | 4.26 in |
| T: | 3.188 | LQ: | 7.85 in |
| BE: | 0.38 in | AE2: | 0.68 |
| G: | 2.91 | B: | 13 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.35 in |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.166 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1675 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Ratio: | 5:1 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

