How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| AD: | 8.85 | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 8.61 in | C: | 14 in |
| AK: | 8.5 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| T: | 3.438 | I: | 7.5 in |
| D: | 5.12 | RQ: | 7.98 in |
| V: | 4.26 in | F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Bore Code: | 55 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.166 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1675 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

