How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| V: | 4.26 in | BD: | 9 |
| BF: | 0.53 | AE1: | 0.97 |
| B: | 13 | G: | 2.91 |
| AJ: | 7.25 | AG: | 10.5 |
| C: | 14 in | D: | 5.12 |
| T: | 3.438 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 28.166 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

