How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| RQ: | 7.98 in | B: | 13 |
| AG: | 10.5 | BF: | 0.53 |
| D: | 5.12 | F: | 5.81 |
| G: | 2.91 | AK: | 8.5 |
| AE1: | 0.97 | AD: | 8.85 |
| BE1: | 0.5 in | C: | 14 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 28.166 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

