Grove Gear HMQ252-5-2-3.438-210TC
Part #:HMQ252-5-2-3.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| BE1: | 0.5 in | AD: | 8.85 |
| B: | 13 | BF: | 0.53 |
| RQ: | 7.98 in | F: | 5.81 |
| AK: | 8.5 | I: | 7.5 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
| G: | 2.91 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 3.438 | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Gear Type: | Worm |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

