Grove Gear HMQ252-5-2-3.438-210TC-L4
Part #:HMQ252-5-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 9 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| RQ: | 7.98 in | D: | 5.12 |
| AD: | 8.85 | AK: | 8.5 |
| C: | 14 in | AE2: | 0.68 |
| AJ: | 7.25 | T: | 3.438 |
| Center Distance (in): | 5.25 in | B: | 13 |
| BF: | 0.53 | F: | 5.81 |
| AE1: | 0.97 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Output RPM: | 338.7 |
| Bore Code: | 55 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1675 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

