Grove Gear HMQ252-5-2-3.438-210TC-L9
Part #:HMQ252-5-2-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AG: | 10.5 |
| AJ: | 7.25 | F: | 5.81 |
| C: | 14 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE1: | 0.97 | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 13 | AE2: | 0.68 |
| V: | 4.26 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | T: | 3.438 |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 28.166 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 1675 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

