How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| RQ: | 8.54 in | AK: | 8.5 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| F: | 5.81 | BF: | 0.53 |
| AG: | 10.5 | B: | 13 |
| I: | 7.5 in | G: | 2.91 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 28.166 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

