How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| AD: | 8.85 | I: | 7.5 in |
| AJ: | 7.25 | T: | 3.438 |
| AG: | 10.5 | G: | 2.91 |
| BE1: | 0.5 in | B: | 13 |
| BD: | 9 | BF: | 0.53 |
| F: | 5.81 | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | AE2: | 0.68 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Output RPM: | 338.7 |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

