Grove Gear HMQ252-50-1-2.000-140TC-L1
Part #:HMQ252-50-1-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 5.88 |
| D: | 5.12 | B: | 13 |
| T: | 2 | F: | 5.81 |
| I: | 7.5 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AE2: | 0.68 | BE: | 0.38 in |
| C: | 14 in | AG: | 10.5 |
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.41 | LQ: | 7.85 in |
| AJ: | 5.88 | V: | 4.26 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.138 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

