Grove Gear HMQ252-50-1-2.000-140TC-L9
Part #:HMQ252-50-1-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | T: | 2 |
| RQ: | 7.35 in | G: | 2.91 |
| C: | 14 in | AK: | 4.5 |
| D: | 5.12 | AE2: | 0.68 |
| BF: | 0.41 | AD: | 8.85 |
| BD: | 5.88 | B: | 13 |
| F: | 5.81 | BE: | 0.38 in |
| AE1: | 0.97 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Output Diameter (in): | 2 in |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.138 |
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

