Grove Gear HMQ252-50-1-2.000-180TC-L2
Part #:HMQ252-50-1-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| V: | 4.26 in | AD: | 8.85 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| B: | 13 | AE2: | 0.68 |
| T: | 2 | AE1: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| D: | 5.12 | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | G: | 2.91 |
| RQ: | 7.98 in | F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Gear Type: | Worm | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.138 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

