Grove Gear HMQ252-50-1-2.000-180TC-L4
Part #:HMQ252-50-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| D: | 5.12 | T: | 2 |
| AE1: | 0.97 | AD: | 8.85 |
| V: | 4.26 in | C: | 14 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| BD: | 9 | G: | 2.91 |
| AE2: | 0.68 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.138 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

