Grove Gear HMQ252-50-1-2.000-180TC-L9
Part #:HMQ252-50-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AD: | 8.85 |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | LQ1: | 8.61 in |
| BF: | 0.53 | AG: | 10.5 |
| B: | 13 | AK: | 8.5 |
| C: | 14 in | BD: | 9 |
| D: | 5.12 | AJ: | 7.25 |
| T: | 2 | F: | 5.81 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Bore Code: | 32 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

