How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| AG: | 10.5 | BF: | 0.53 |
| RQ: | 7.98 in | V: | 4.26 in |
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BD: | 9 | D: | 5.12 |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| G: | 2.91 | F: | 5.81 |
| BE1: | 0.5 in | T: | 2 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 2 in |
| Output RPM: | 35 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 5.138 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

