How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5.81 |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 2.91 | RQ: | 7.98 in |
| AE2: | 0.68 | I: | 7.5 in |
| AE1: | 0.97 | B: | 13 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| BD: | 9 | D: | 5.12 |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 8.85 | T: | 2 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.138 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Bore Code: | 32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Model Code: | HMQ252 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 35 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

