How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | T: | 2 |
| BE1: | 0.5 in | F: | 5.81 |
| AE2: | 0.68 | BD: | 9 |
| G: | 2.91 | V: | 4.26 in |
| C: | 14 in | BF: | 0.53 |
| AK: | 8.5 | AD: | 8.85 |
| AJ: | 7.25 | I: | 7.5 in |
| LQ1: | 9.17 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Bore Code: | 32 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

